10 Revision History
Changes from Revision E (June 2022) to Revision F (January 2024)
- 在文档标题中添加了汽车类
Go
- 更新了器件信息 表,以包含每个 GPN 的不同额定负载电流。Go
- Added LMR43620MC5RPERQ1 to
Device Comparison Table
Go
- Deleted color from Figure 5-1 and spacing between unit and value in Table 5-1. Go
- Removed color from the Functional Block Diagram per TI Standards. Go
- Deleted color from Auto/FPWM mode transition figures per TI
Standards. Go
- Deleted color from RT vs. Frequency figure per TI Standards. Go
- Deleted color from Figure 8-1 per TI Standards. Go
- Deleted color from Figure 8-29 per TI
Standard.Go
Changes from Revision D (March 2022) to Revision E (June 2022)
- Included 2 new rows for 400
kHz and 1 MHz switching frequency data under the RT Pin section of the
Electrical Characteristics table. Go
- Added 400kHz and 1MHz auto efficiency curves
into Section 8.2.3
Go
- Replaced Figure 8-23 and Figure 8-24
Go
- Added Figure 8-27 and Figure 8-28
Go
- Included an alternate ferrite bead part
number in Figure 8-29. Updated
Figure 8-30 with the RT
pin and included additional BOMs in Table 8-5 for
5VOUT fixed 2.2MHz, 3.3VOUT fixed 1MHz and
400kHzGo
Changes from Revision C (December 2021) to Revision D (March 2022)
- 向“特性”部分添加了功能安全要点Go
- 更改了标题以反映小于 2.5μA 的 IQ。Go
- 更新了首页上的效率图,并将提到的“假随机展频”替换为“双随机展频”Go
- Updated Section 4 and included links to Device Nomenclature legend.Go
- Updated BOOT nomenclature in
Absolute Maximum Ratings.Go
- Combined Electrical
Characteristics table, Timing, and Switching characteristics tables. Included
5-V fixed output device information and included 1-A device current limit
specifications. Added spread spectrum specificationGo
- Updated BOOT nomenclature in
the Electrical Characteristics table.Go
- Changed pseudorandom to dual random
spread spectrum.Go
- Updated enable behavior and start-up
images as well as VEN-WAKE from 0.4 V to 0.5 V.Go
- Corrected
PGOOD nomenclature.Go
- Corrected VCC rail voltage and
clarified informationGo
- Updated BOOT
nomenclature.Go
- Corrected type of spread
spectrum used by device.Go
- Corrected current limit
nomenclature.Go
- Corrected information in Section 7.3.12
Go
- Corrected the enable wake-up
threshold voltage from 0.4 V to 0.7 V.Go
- Removed information regarding VCC
UVLO levels to remain consistent with information provided in the Electrical
Characterisitcs. Go
- Updated the nomenclature of the minimum input voltage from
VIN_R to VINMIN to align with the Electrical
Characteristics. Go
- Changed IPEAK-MIN to
IPEAKMIN to align with Electrical
Characteristics nomenclature.Go
- Changed FB to VOUT/FB to align with pin
nomenclature.Go
- Updated Figure 8-1 to reflect RT pin. Go
- Changed 'pin 8' to 'VOUT/FB' in Setting the Output Voltage
Go
- Changed ILIMIT and ISC to
IVALMAX
Go
- Included maximum CFF
limit.Go
- Added 5V fixed in Section 8.2.3
Go
- Included Section 9.1.2
Go