ZHCSIN5D August 2018 – August 2022 LMR36006-Q1
PRODUCTION DATA
For the fixed output voltage versions, FB is connected directly to the output voltage node. Preferably, near the top of the output capacitor. If the feedback point is located further away from the output capacitors (that is, remote sensing), then a small 100-nF capacitor may be needed at the sensing point.