ZHCSKF0A October 2019 – June 2022 LMR33610
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NO. | NAME | |||
| 1 | PGND | G | Power ground pin. Connect to system ground and AGND. Connect to a bypass capacitor with short wide traces. | |
| 2 | VIN | P | Input supply to regulator. Connect a high-quality bypass capacitor or capacitors directly to this pin and PGND. | |
| 3 | EN | A | Enable input to regulator. High = ON, low = OFF. Can be connected directly to VIN; Do not float. | |
| 4 | PG | A | Open-drain power-good flag output. Connect to a suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. Flag pulls low when EN = low. Can be left open when not used. | |
| 5 | FB | A | Feedback input to the regulator. Connect to a tap point of the feedback voltage divider. Do not float. Do not ground. | |
| 6 | VCC | P | Internal 5-V LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for power-good flag. Connect a high-quality 1-µF capacitor from this pin to GND. | |
| 7 | BOOT | P | Bootstrap supply voltage for an internal high-side driver. Connect a high-quality 100-nF capacitor from this pin to the SW pin. This simplifies the connection from the CBOOT capacitor to the SW pin. | |
| 8 | SW | P | Regulator switch node. Connect to the power inductor, which simplifies the connection from the CBOOT capacitor to the SW pin. | |
| THERMAL PAD |
AGND | G | Analog ground for regulator and system. Ground reference for internal references and logic. All electrical parameters are measured with respect to this pin. Connect to system ground on the PCB. For the HSOIC package, the pad on the bottom of the device serves as both the AGND connection and a thermal connection to the heat sink ground plane. This pad must be soldered to a ground plane to achieve good electrical and thermal performance. | |
| A = Analog, P = Power, G = Ground | ||||