ZHCSKF0A October 2019 – June 2022 LMR33610
PRODUCTION DATA
Unless otherwise specified, the following conditions apply: VIN = 12 V, TA = 25°C. Figure 9-20 shows the circuit with the appropriate BOM from Table 9-3.

| VOUT = 5 V | 400 kHz | DDA Package |

| VOUT = 5 V | 1.4 MHz | DDA Package |

| VOUT = 5 V |

| VOUT = 5 V | IOUT = 0 A | RFBT = 1 MΩ |

| VOUT = 5 V | ƒSW = 400 kHz |

| VIN = 12 V | VOUT = 5 V | |
| tf = tr = 2 µs | IOUT = 0 A to 1 A | |

| VIN = 12 V | VOUT = 5 V | |
| tf = tr = 2 µs | IOUT = 0.5 A to 1 A | |

| VOUT = 3.3 V | 400 kHz | DDA Package |

| VOUT = 3.3 V | 1.4 MHz | DDA Package |

| VOUT = 3.3 V |

| VOUT = 3.3 V | IOUT = 0 A | RFBT = 1 MΩ |

| VOUT = 3.3 V | ƒSW = 400 kHz |

| VIN = 12 V | VOUT = 3.3 V | |
| tf = tr = 2 µs | IOUT = 0 A to 1 A | |

| VIN = 12 V | VOUT = 3.3 V | |
| tf = tr = 2 µs | IOUT = 0.5 A to 1 A | |
Figure 9-20 Circuit for Application Curves| VOUT(1) | Frequency | RFBB | COUT | CIN + CHF | L | U1 |
|---|---|---|---|---|---|---|
| 3.3 V | 400 kHz | 43.3 kΩ | 4 × 22 µF | 1 × 10 µF + 1 × 220 nF | 6.8 µH, 14 mΩ | LMR33610ADDA |
| 3.3 V | 1400 kHz | 43.3 kΩ | 4 × 22 µF | 1 × 10 µF + 1 × 220 nF | 2.2 µH, 11.4 mΩ | LMR33610BDDA |
| 5 V | 400 kHz | 24.9 kΩ | 4 × 22 µF | 1 × 10 µF + 1 × 220 nF | 8.2 µH, 14 mΩ | LMR33610ADDA |
| 5 V | 1400 kHz | 24.9 kΩ | 4 × 22 µF | 1 × 10 µF + 1 × 220 nF | 2.2 µH, 11.4 mΩ | LMR33610BDDA |