ZHCSJY0B June 2012 – June 2019 LMR12015 , LMR12020
PRODUCTION DATA.
VIN = 5 V | ƒSW = 2 MHz | |
Refer To Figure 37 |
VOUT = 1.8 V | ƒSW = 2 MHz | |
Refer To Figure 40 |
VIN = 12 V | VOUT = 3.3 V | L = 1.5 µH |
COUT = 44 µF | IOUT = 1 A |
VIN = 5 V | VOUT = 1.2 V | L = 0.56 µH |
COUT = 68 µF | IOUT = 1 A |
VSYNC = GND |
VIN = 3.3 V | ƒSW = 2 MHz | |
Refer To Figure 39 |
VIN = 12 V | VOUT = 5 V | L = 2.2 µH |
COUT = 44 µF | IOUT = 1 A |
VIN = 5 V | VOUT = 1.8 V | L = 1 µH |
COUT = 44 µF | IOUT = 1 A |
VSYNC = GND |
VIN = 12 V |
IQ = IAVIN + IPVIN |