ZHCSPF6B february 2022 – may 2023 LMQ66410 , LMQ66420 , LMQ66430
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN/UVLO | 1 | A | Enable input to regulator. High = ON, low = OFF. Can be connected directly to VIN. Do not float this pin. |
| NC | 2 | — | No internal connection to device |
| VIN | 3 | P | Input supply to regulator. Two 22-nF capacitors are connected in series internally from this pin to the PGND pin. Additional high-quality bypass capacitor or capacitors can be added directly to this pin and PGND. |
| NC | 4 | — | Middle point of the two internal series bypass capacitors. Leave this pin floating. |
| NC | 5 | — | Middle point of the two internal series bypass capacitors. Leave this pin floating. |
| PGND | 6 | G | Power ground terminal. Connect to system ground. Connect to CIN with short, wide traces. |
| SW | 7 | P | Regulator switch node. Connect to the power inductor. |
| BOOT | 8 | P | Bootstrap supply voltage for internal high-side driver. A 0.1-µF capacitor is internally connected from this pin to the SW pin. |
| NC | 9 | — | No internal connection to device |
| VCC | 10 | A | Internal LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for power-good flag. Connect a high-quality 1-µF capacitor from this pin to GND. |
| VOUT/FB | 11 | A | Fixed output options and adjustable output options are available with the VOUT/FB pin variant. Connect to the output voltage node for fixed VOUT. See VOUT / FB for Adjustable Output for how to select feedback resistor divider values. See Device Comparison Table for more details. The FB function can be used to adjust the output voltage. Connect to tap point of feedback voltage divider. Do not float this pin. |
| NC | 12 | — | No internal connection to device |
| RT | 13 | A | The switching frequency can be adjusted from 200 kHz to 2.2 MHz by placing an appropriate resistor between this pin and GND. Refer to Section 8.3.2 for more details.Do not float this pin. |
| PG | 14 | A | Open-drain power-good flag output. Connect to suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. This pin goes low when EN = low. This pin can be open or grounded when not used. |
| GND/DAP | 15 | G | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Must be connected to GND. |
| A = Analog, P = Power, G = Ground | |||