| MIN | MAX | UNIT |
|---|
| Supply voltage (VS = V+ – V−) | 2.7 | 12 | V |
| Temperature range(1) | –40 | 125 | °C |
(1) The maximum power dissipation must be derated at elevated temperatures and is dictated by TJ(MAX), RθJA, and the ambient temperature, TA. The maximum allowable power dissipation PDMAX = (TJ(MAX) - TA)/ RθJA or the number given in Absolute Maximum Ratings, whichever is lower.