ZHCSQG1H November 2009 – May 2022 LMP8645 , LMP8645HV
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | VCM = 2.1 V | –1 | 1 | mV | ||
| At the temperature extremes | –1.7 | 1.7 | |||||
| TCVOS | Input Offset Voltage Drift(4) (6) | VCM = 2.1 V | 7 | μV/°C | |||
| IB | Input Bias Current(7) | VCM = 2.1 V | 12 | 20 | μA | ||
| eni | Input Voltage Noise(6) | f > 10 kHz, RG = 5 kΩ | 120 | nV/√ Hz | |||
| VSENSE(MAX) | Max Input Sense Voltage(6) | VCM = 12 V, RG = 5 kΩ | 600 | mV | |||
| Gain AV | Adjustable Gain Setting(6) | VCM = 12 V | 1 | 100 | V/V | ||
| Gm | Transconductance | VCM = 2.1 V | 200 | µA/V | |||
| Accuracy | VCM = 2.1 V | –2% | 2% | ||||
| At the temperature extremes | –3.4% | 3.4% | |||||
| Gm drift(6) | −40°C to 125°C, VCM = 2.1 V | 140 | ppm /°C | ||||
| PSRR | Power Supply Rejection Ratio | VCM = 2.1 V, 2.7 V < V+ < 12 V | 90 | dB | |||
| CMRR | Common-Mode Rejection Ratio | LMP8645HV 2.1 V < VCM < 76 V LMP8645 2.1 V < VCM< 42 V | 95 | dB | |||
| –2 V <VCM < 2 V | 60 | ||||||
| BW | −3-dB Bandwidth(6) | RG = 10 kΩ, CG = 4 pF VSENSE = 400 mV, CL = 30 pF , RL = 1 MΩ | 990 | kHz | |||
| RG = 25 kΩ, CG = 4 pF, VSENSE = 200 mV, CL = 30 pF, RL = 1 MΩ | 260 | ||||||
| Rg = 50 kΩ, CG = 4 pF, VSENSE = 100 mV, CL = 30 pF, RL = 1 MΩ | 135 | ||||||
| SR | Slew Rate(5)(6) | VCM = 5 V, CG = 4 pF, VSENSE from 25 mV to 175 mV, CL = 30 pF, RL = 1 MΩ | 0.5 | V/µs | |||
| IS | Supply Current | VCM = 2.1 V | 380 | 525 | uA | ||
| At the temperature extremes | 710 | ||||||
| VCM = –2 V | 2000 | 2500 | |||||
| At the temperature extremes | 2700 | ||||||
| VOUT | Maximum Output Voltage | VCM = 2.1 V, Rg = 500 kΩ | 1.2 | V | |||
| Minimum Output Voltage | VCM = 2.1 V | 20 | mV | ||||
| IOUT | Output current(6) | Sourcing, VOUT = 600 mV, Rg = 150 kΩ | 5 | mA | |||
| Sinking, VOUT = 600 mV, Rg = 150 kΩ | 5 | ||||||
| CLOAD | Max Output Capacitance Load(6) | 30 | pF | ||||