ZHCSP13A september 2021 – june 2023 LMK1D1204P
PRODUCTION DATA
Figure 7-1 captures the variation of the LMK1D1204P current consumption with input frequency and supply voltage. Figure 7-2 shows the variation of the differential output voltage (VOD) swept across frequency.
It is important to note that Figure 7-1 and Figure 7-2 serve as a guidance to the users on what to expect for the range of operating frequency supported by LMK1D1204P. It is crucial to note that these graphs were plotted for a limited number of frequencies and load conditions which may not represent the customer system.