4 修订历史记录
Changes from H Revision (March 2016) to I Revision
- 添加并更新了以下部分的信息:应用;说明;电气特性:电流消耗;电气特性:HCSL 输出;以及电源定序Go
- Added LMK00301A 可订购Go
- 在应用中添加了 PCIe 4.0Go
- 在说明中添加了 LMK00301 与 LMK00301A 之间的区别Go
- Added Device Comparison TableGo
- Added data for Icc and Icco of LMK00301A LVDS Driver in Electrical Characteristics: Current ConsumptionGo
- Added PCIe 4.0 Additive Jitter Spec in Electrical Characteristics: HCSL OutputsGo
- Added note about specs for LMK00301 and LMK00301A in footnote (2) of Electrical CharacteristicsGo
- Added short paragraph about LMK00301A in Power Supply SequencingGo
Changes from G Revision (May 2013) to H Revision
- Added 文档标题中添加了“超低附加抖动”Go
- 已添加、更新或重命名以下部分:规范;详细 说明;应用和实施;电源相关建议;器件和文档支持;机械、封装和订购信息Go
- Changed Cin (typ) from 1 pF to 4 pF (based on updated test method) in Electrical Characteristics: Crystal Interface. Go
- Added “Additive RMS Jitter, Integration Bandwidth 10 kHz to 20 MHz” parameter with 100 MHz and 156.25 MHz Test conditions, Typical values, Max values, and footnotes in Electrical Characteristics: LVPECL Outputs Go
- Added “Additive RMS Jitter, Integration Bandwidth 10 kHz to 20 MHz” parameter with 100 MHz and 156.25 MHz Test conditions, Typical values, Max values, and footnotes in Electrical Characteristics: LVDS Outputs Go
- Added footnote for VI_SE parameter in the Electrical Characteristics table.Go
- Added new paragraph at end of Driving the Clock InputsGo
- Changed Cin = 4 pF (typ, based on updated test method) in Crystal InterfaceGo
- Added POWER SUPPLY SEQUENCINGGo
Changes from F Revision (February 2013) to G Revision
- Changed 目标 应用,添加了附加 应用 至第二个要点和第三个要点,并从第一个要点中删除了高速和并行接口。Go
- Changed VCM text to condition for VIH to VCM parametersGo
- Deleted VIH min value from Electrical Characteristics Table.Go
- Deleted VIL max value from Electrical Characteristics table.Go
- Added VI_SE parameter and spec limits with corresponding table note to Electrical Characteristics Table.Go
- Changed third paragraph in Driving the Clock Inputs section to include CLKin* and LVCMOS text. Revised to better correspond with information in Electrical Characteristics Table.Go
- Changed bypass cap text to signal attenuation text of the fourth paragraph in Driving the Clock Inputs section.Go
- Changed Single-Ended LVCMOS Input, DC Coupling with Common Mode Biasing image with revised graphic.Go
- Added text to second paragraph of Termination for AC Coupled Differential Operation to explain graphic update to Differential LVDS Operation with AC Coupling to ReceiversGo
- Changed graphic for Differential LVDS Operation, AC Coupling, No Biasing by the Receiver and updated caption.Go