ZHCSLB8C May 2020 – May 2021 LMH9235
PRODUCTION DATA
The components C0 and L0 are meant to shift the operating band from 3.3 - 3.8 GHz to 3.7 - 4.2 GHz. The capacitors C4, and C5 are for dc-blocking purpose. The values of these components are given in the table below.
Component | Value |
---|---|
C0 | 2 pF |
L0 | 2 nH |
C4 | 22 pF |
LC5 | 22 pF |