ZHCSLB8C May 2020 – May 2021 LMH9235
PRODUCTION DATA
The LMH9235 device is a single-ended, 50 Ω input to differential 50 Ω output RF gain block amplifier, used in the receive path of a 3.55 GHz center frequency, 5G, TDD m-MIMO or small cell base station. The device replaces the traditional single-ended RF amplifier and passive balun offering a smaller footprint solution to the customer. TI recommends following good RF layout and grounding techniques to maximize the device performance.