ZHCSLB8C May 2020 – May 2021 LMH9235
PRODUCTION DATA
The LMH9235 device operates on a common nominal 3.3-V supply voltage. It is recommended to isolate the supply voltage through decoupling capacitors placed close to the device. Select capacitors with self-resonant frequency above the application frequency. When multiple capacitors are used in parallel to create a broadband decoupling network, place the capacitor with the higher self-resonant frequency closer to the device.