ZHCSKK7 December   2019 LMH9226

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      LMH9226:2.3GHz 至 2.9GHz 单端输入至差分输出射频增益块放大器
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
    6. 6.6 Typical Characteristics
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Design Procedure

The LMH9226 is a single-to-differential RF gain block amplifier for a 2.6-GHz center frequency application with 400 MHz of the 1-dB bandwidth. Figure 19 shows a single receive channel consisting of a low-noise amplifier (LNA) that sits close to the antenna and drives the signal into a single-ended, 50-Ω coaxial cable that then connects to a transceiver board. The LMH9226 that sits at the transceiver board input converts this single-ended signal received from the coax cable into a differential signal, thereby offering low noise and distortion performance while interfacing with the receiver analog front-end (AFE). The LMH9226 input impedance must be matched to 50 Ω to prevent any signal reflections resulting from the coax cable. The device differential output interfaces directly with the differential input of an AFE. The output matching is optimized for a 50-Ω output at the 2.6-GHz center frequency with 400 MHz of the 1-dB bandwidth. The AFE input impedance must be matched to 50 Ω at 2.6 GHz as well to prevent any ripple in the frequency response.

LMH9226 AppDiagram-04-sbos964.gifFigure 19. LMH9226 in a Receive Application Driving an AFE (ZOUT(DIFF) = 50 Ω)

For interfacing with a 100-Ω differential input AFE, as shown in Figure 20, an external matching circuitry is needed close to the LMH9226 output. Table 2 lists example recommended component values when transforming the LMH9226 output impedance from 50 Ω to 100 Ω. The component values must be tweaked on the board, depending on the trace length between the matching circuitry and the AFE input to maintain 400 MHz of the 1-dB BW at the 2.6-GHz center frequency. LC component values must be selected with Q(min) > 30 that have a self resonant frequency (SRF) sufficiently higher than the desired frequency of operation. Figure 21 and Figure 22 provide a comparison of device performance when interfacing with a 50-Ω output matching as compared to a 100-Ω output matching. As depicted in Figure 21, the forward path gain (SDS21) is slightly lower for the 100-Ω differential output impedance because of the extra loss in the external matching circuitry.

LMH9226 AppDiagram-05-sbos964.gifFigure 20. LMH9226 in a Receive Application Driving an AFE (ZOUT(DIFF) = 100 Ω)

Table 2. Output Matching Network Component Values

COMPONENT VALUE
C2, C3 2.2 pF
L1 6.2 nH
L2 Do not install (DNI)

Following the recommended RF layout with good quality RF components and local DC bypass capacitors ensures optimal performance is achieved. TI provides various support materials including S-parameter and ADS models to allow the design to be optimized to the application-specific performance needs.