ZHCSKK7 December   2019 LMH9226

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      LMH9226:2.3GHz 至 2.9GHz 单端输入至差分输出射频增益块放大器
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
    6. 6.6 Typical Characteristics
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

TA = +25°C, VDD = 3.3 V, center frequency (fin) = 2.6 GHz, single-ended input impedance (ZIN) = 50 Ω, differential output impedance (ZLOAD) = 50 Ω, POUT(TOTAL) = 8 dBm into ZLOAD = 50 Ω (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
RF PERFORMANCE
fRF RF frequency range 2300 2900 MHz
BW1dB 1-dB bandwidth Center Frequency (fin)= 2.6 GHz 400 MHz
S21 Gain fin = 2.6 GHz 17 dB
NF Noise figure fin = 2.6 GHz, RS = 50 Ω 3 dB
OIP1 Output P1dB fin = 2.6 GHz, RLOAD = 50 Ω 17.5 dBm
OIP3 Output IP3 fin = 2.6 GHz ± 10 MHz spacing, POUT/TONE = 2 dBm 35 dBm
Differential output gain imbalance (1) 0.5 dB
Differential output phase imbalance (1) 4 degree
S11 Input return loss fin = 2.6 GHz, BW = 400 MHz –11 dB
ZIN Single ended input reference impedance 50 Ω
S22 Differential output return loss fin = 2.6 GHz, BW = 400 MHz –12 dB
ZLOAD Differential ouput reference impedance 50 Ω
S12 Reverse isolation fin = 2.6 GHz –35 dB
CMRR Common-mode rejection ratio (2) 27 dB
SWITCHING AND DIGITAL INPUT CHARACTERISTICS
tON Turn-on time PD pin = 1.8 V to 0 V, fin = 2.6 GHz 0.5 µs
tOFF Turn-off time PD pin = 0 V to 1.8 V, fin = 2.6 GHz 0.2 µs
VIH High-level input voltage (3) At the PD pin 1.4 V
VIL Low-level input voltage (3) At the PD pin 0.5 V
IIH High-level input current (3) At the PD pin 28 60 µA
IIL Low-level input current (3) At the PD pin 10 30 µA
DC CURRENT AND POWER CONSUMPTION
IVDD_ON Supply current (3) PD pin = 0 V  84 100 mA
IVDD_PD Power-down current (3) PD pin = 1.8 V 10 mA
Pdis Power dissipation VDD = 3.3 V 275 mW
Measured at fin =  2.6GHz, over the BW1dB
CMRR is calculated using (S21-S31)/(S21+S31) for receive (1 is input port, 2 and 3 are differential output ports)
100% tested at TA = 25℃