ZHCSKK7 December   2019 LMH9226

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      LMH9226:2.3GHz 至 2.9GHz 单端输入至差分输出射频增益块放大器
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
    6. 6.6 Typical Characteristics
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The LMH9226 is single-ended, 50-Ω input to differential 50-Ω or 100-Ω output RF gain block amplifier used in 2.3-GHz to 2.9-GHz, frequency-band, 5G, m-MIMO TDD receiver applications. The device provides a 17-dB fixed power gain with excellent linearity and noise performance across 400 MHz of the 1-dB bandwidth at the 2.6-GHz center frequency. The device is internally matched for a 50-Ω input impedance at 2.6 GHz. The device differential output can be matched to the 50-Ω impedance without external matching circuitry, or to the 100-Ω impedance with external matching circuitry (see the Application and Implementation section for details). The device is typically used in the final stage of a receive signal chain to drive the differential input of an analog-to-differential converter (ADC), while providing additional gain to a low-noise amplifier (LNA) to increase dynamic range and the required single-ended to differential conversion.

The LMH9226 has an on-chip active bias circuitry to maintain device performance over a wide temperature and supply voltage range. The included power-down function allows the amplifier to shut down and save power when the amplifier is not needed. Fast shut-down and start-up enable the amplifier to be used in a host of time division duplex (TDD) applications.

Operating on a single 3.3-V supply and consuming 84 mA of typical supply current, the device is available in a
2-mm × 2-mm, 12-pin WQFN package.