ZHCSIP3G June   2005  – August 2018 LMH6572

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Truth Table
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 ±5V Electrical Characteristics
    6. 6.6 ±3.3V Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Feature Description
      1. 7.2.1 Single Supply Operation
      2. 7.2.2 Video Performance
      3. 7.2.3 Gain Accuracy
      4. 7.2.4 Expanding the Multiplexer
      5. 7.2.5 Other Applications
        1. 7.2.5.1 Driving Capacitive Loads
  8. 8 Power Supply Recommendations
    1. 8.1 Power Dissipation
    2. 8.2 ESD Protection
  9. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Evaluation Boards
  10. 10器件和文档支持
    1. 10.1 接收文档更新通知
    2. 10.2 社区资源
    3. 10.3 商标
    4. 10.4 静电放电警告
    5. 10.5 术语表
  11. 11机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

±3.3V Electrical Characteristics

VS = ±3.3 V, RL = 100 Ω (unless otherwise noted)
PARAMETER TEST CONDITIONS(2) MIN TYP MAX UNIT
FREQUENCY DOMAIN PERFORMANCE
SSBW −3 dB Bandwidth VOUT = 0.25 VPP 360 MHz
LSBW −3 dB Bandwidth VOUT = 2.0 VPP 270 MHz
0.1 dBBW 0.1 dB Bandwidth VOUT = 0.5 VPP 80 MHz
GFP Peaking DC to 200 MHz 0.3 dB
DG Differential Gain RL = 150 Ω, f = 4.43 MHz 0.02%
DP Differential Phase RL = 150 Ω, f = 4.43 MHz 0.03 deg
TIME DOMAIN RESPONSE
TRL Rise and Fall Time 2-V Step 2.0 ns
TSS Settling Time to 0.05% 2-V Step 15 ns
OS Overshoot 2-V Step 5%
SR Slew Rate 2-V Step 1000 V/µs
DISTORTION
HD2 2nd Harmonic Distortion 2 VPP, 10 MHz −70 dBc
HD3 3rd Harmonic Distortion 2 VPP, 10 MHz −74 dBc
IMD 3rd Order Intermodulation Products 10 MHz, Two tones 2 VPP at Output -79 dBc
STATIC, DC PERFORMANCE
GAIN Voltage Gain 2.0 V/V
VIO Output Offset Voltage VIN = 0 V 1 mV
DVIO  Average Drift 36 µV/°C
IBN Input Bias Current(7) VIN = 0 V 2 µA
DIBN  Average Drift 24 nA/°C
PSRR Power Supply Rejection Ratio DC, Input Referred 54 dB
ICC Supply Current RL = ∞ 20 mA
VIH Logic High Threshold Select and Enable Pins 1.3 V
VIL Logic Low Threshold Select and Enable Pins 0.4 V
MISCELLANEOUS PERFORMANCE
RIN+ Input Resistance 100 kΩ
CIN Input Capacitance 0.9 pF
ROUT Output Resistance 0.27 Ω
VO Output Voltage Range No Load ±2.5 V
VOL RL = 100 Ω ±2.2 V
CMIR Input Voltage Range ±1.2 V
IO Linear Output Current VIN = 0V ±60 mA
ISC Short Circuit Current VIN = ±1V, Output Shorted to Ground ±150 mA
XTLK Channel to Channel Crosstalk 5 MHz -90 dBc
Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is intended to be functional, but specific performance is not ensured. For ensured specifications, see the Electrical Characteristics tables.
Electrical Table values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that TJ = TA. No specification of parametric performance is indicated in the electrical tables under conditions of internal self heating where TJ > TA. See the Power Dissipation section for information on temperature de-rating of this device. Minimum and maximum ratings are based on product testing, characterization and simulation. Individual parameters are tested as noted.
The maximum output current (IOUT) is determined by the device power dissipation limitations. See the Power Dissipation section for more details. A short circuit condition should be limited to 5 seconds or less.
Human Body Model, 1.5 kΩ in series with 100 pF. Machine Model 0 Ω in series with 200 pF.
Parameters ensured by electrical testing at 25° C.
Parameters ensured by design.
Positive Value is current into device.
If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.