ZHCSIP3G June   2005  – August 2018 LMH6572

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Truth Table
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 ±5V Electrical Characteristics
    6. 6.6 ±3.3V Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Feature Description
      1. 7.2.1 Single Supply Operation
      2. 7.2.2 Video Performance
      3. 7.2.3 Gain Accuracy
      4. 7.2.4 Expanding the Multiplexer
      5. 7.2.5 Other Applications
        1. 7.2.5.1 Driving Capacitive Loads
  8. Power Supply Recommendations
    1. 8.1 Power Dissipation
    2. 8.2 ESD Protection
  9. Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Evaluation Boards
  10. 10器件和文档支持
    1. 10.1 接收文档更新通知
    2. 10.2 社区资源
    3. 10.3 商标
    4. 10.4 静电放电警告
    5. 10.5 术语表
  11. 11机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

±5V Electrical Characteristics

VS = ±5 V and RL = 100 Ω, (unless otherwise noted)
PARAMETER TEST CONDITIONS(2) MIN TYP MAX UNIT
FREQUENCY DOMAIN PERFORMANCE
SSBW –3 dB Bandwidth VOUT = 0.25 VPP 350 MHz
LSBW –3 dB Bandwidth(6) VOUT = 2 VPP 250 290 MHz
.1 dBBW 0.1 dB Bandwidth VOUT = 0.25 VPP 140 MHz
DG Differential Gain RL = 150 Ω, f = 4.43 MHz 0.02%
DP Differential Phase RL = 150 Ω, f = 4.43 MHz 0.02 deg
TIME DOMAIN RESPONSE
TRS Channel to Channel Switching Time Logic Transition to 90% Output 10 ns
Enable and Disable Times Logic Transition to 90% or 10% Output 11 ns
TRL Rise and Fall Time 2-V Step 1.5 ns
TSS Settling Time to 0.05% 2-V Step 17 ns
OS Overshoot 4-V Step 5%
SR Slew Rate(6) 4-V Step 1200 1400 V/µs
DISTORTION
HD2 2nd Harmonic Distortion 2 VPP , 10 MHz −78 dBc
HD3 3rd Harmonic Distortion 2 VPP , 10 MHz −75 dBc
IMD 3rd Order Intermodulation Products 10 MHz, Two tones 2 VPP at Output −80 dBc
EQUIVALENT INPUT NOISE
VN Voltage >1 MHz, Input Referred 5 nV√Hz
ICN Current >1 MHz, Input Referred 5 pA/√Hz
STATIC, DC PERFORMANCE
GAIN Voltage Gain 2.0 V/V
Gain Error(5) No load, with respect to nominal gain of 2.00 V/V ±0.3% ±0.5%
No load, with respect to nominal gain of 2.00 V/V, TA = –40°C to +85°C ±0.3% ±0.7%
Gain Error RL = 50 Ω, with respect to nominal gain of 2.00 V/V 0.3%
VIO Output Offset Voltage(5) VIN = 0 V 1 ±14 mV
VIN = 0 V, TA = –40°C to +85°C 1 ±17.5
DVIO Average Drift 27 µV/°C
IBN Input Bias Current(5)(7) VIN = 0 V −1.4 ±5.0 µA
VIN = 0 V, TA = –40°C to +85°C −1.4 ±5.6
DIBN  Average Drift 7 nA/°C
PSRR Power Supply Rejection Ratio(5) DC, Input referred 50 54 dB
DC, Input referred, TA = –40°C to +85°C 48 54
ICC Supply Current(5) No load 20 23 25 mA
No load, TA = –40°C to +85°C 20 23 28.5
Supply Current Disabled(5) No load 2.0 2.2 mA
No load, TA = –40°C to +85°C 2.0 2.3
VIH Logic High Threshold(5) Select and Enable Pins 2.0 V
VIL Logic Low Threshold(5) Select and Enable Pins 0.8 V
IiL Logic Pin Input Current Low(7) Logic Input = 0 V −1 ±5.0 µA
Logic Input = 0 V, TA = –40°C to +85°C −1 ±15
IiH Logic Pin Input Current High(7) Logic Input = 2.0 V 112 150 200 µA
Logic Input = 2.0 V, TA = –40°C to +85°C 100 150 210
MISCELLANEOUS PERFORMANCE
RF Internal Feedback and Gain Set Resistor Values 650 800 940
TA = –40°C to +85°C 620 800 1010
RODIS Disabled Output Resistance Internal Feedback and Gain Set Resistors in Series to Ground 1.3 1.6 1.88 kΩ
RIN+ Input Resistance 100 kΩ
CIN Input Capacitance 0.9 pF
ROUT Output Resistance 0.26
VO Output Voltage Range No Load ±3.83 ±3.9 V
No Load, TA = –40°C to +85°C ±3.80 ±3.9
VOL RL = 100 Ω ±3.52 ±3.53 V
RL = 100 Ω, TA = –40°C to +85°C ±3.5 ±3.53
CMIR Input Voltage Range ±2 ±2.5 V
IO Linear Output Current(5)(7) VIN = 0 V +70 ±80 mA
VIN = 0 V, TA = –40°C to +85°C 40 ±80
ISC Short Circuit Current(3) VIN = ±2 V, Output Shorted to Ground ±230 mA
XTLK Channel to Channel Crosstalk VIN = 2 VPP at 5 MHz -90 dBc
XTLK Channel to Channel Crosstalk VIN = 2 VPP at 100 MHz -54 dBc
XTLK All Hostile Crosstalk In A, C, Out B, VIN = 2 VPP at 5 MHz -95 dBc