ZHCSCW7D October 2014 – February 2018 LMH5401
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CM | 2 | I | Input pin to set amplifier output common-mode voltage |
FB– | 7 | O | Negative output feedback component connection |
FB+ | 4 | O | Positive output feedback component connection |
GND | 11, 14 | P | Power down ground. See Power Down and Ground Pins |
IN– | 5 | I | Negative input pin |
IN+ | 6 | I | Positive input pin |
OUT– | 12 | O | Negative output pin |
OUT+ | 13 | O | Positive output pin |
PD | 9 | I | Power-down (logic 1 = power down). See Power Down and Ground Pins |
VS– | 3, 8 | P | Negative supply voltage |
VS+ | 1, 10 | P | Positive supply voltage |