ZHCSIC8B April 2016 – June 2018 LMH0324
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
By default, the LMH0324 output function control for OUT0 and OUT1 is configured by the OUT_CTRL pin logic settings shown in Table 3. These settings can be overridden via register control by applying the appropriate override bit values.
| LEVEL | DEFINITION |
|---|---|
| H | Equalizer Bypass
Raw data at IN0+ is routed to the output drivers |
| F | Normal Data
Equalized data is routed to the output drivers |
| R | Reserved |
| L | Reserved |