ZHCST41 September 2023 LMG3624
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GAN POWER FET | ||||||
td(on)(Idrain) | Drain current turn-on delay time | From VIN > VIN,IT+ to ID > 37.5 mA, VBUS = 400 V, LHB current = 1.5 A, at following slew rate settings, see GaN Power FET Switching Parameters | ||||
slew rate setting 0 (slowest) | 68 | ns | ||||
slew rate setting 1 | 40 | |||||
slew rate setting 2 | 35 | |||||
slew rate setting 3 (fastest) | 34 | |||||
td(on) | Turn-on delay time | From VIN > VIN,IT+ to VDS < 320 V, VBUS = 400 V, LHB current = 1.5 A, at following slew rate settings, see GaN Power FET Switching Parameters | ||||
slew rate setting 0 (slowest) | 91 | ns | ||||
slew rate setting 1 | 50 | |||||
slew rate setting 2 | 43 | |||||
slew rate setting 3 (fastest) | 37 | |||||
tr(on) | Turn-on rise time | From VDS < 320 V to VDS < 80 V, VBUS = 400 V, LHB current = 1.5 A, at following slew rate settings, see GaN Power FET Switching Parameters | ||||
slew rate setting 0 (slowest) | 14.9 | ns | ||||
slew rate setting 1 | 5.6 | |||||
slew rate setting 2 | 3.8 | |||||
slew rate setting 3 (fastest) | 1.9 | |||||
td(off) | Turn-off delay time | From VIN < VIN,IT– to VDS > 80 V, VBUS = 400 V, LHB current = 1.5 A, (independent of slew rate setting), see GaN Power FET Switching Parameters | 43 | ns | ||
tf(off) | Turn-off fall time | From VDS > 80 V to VDS > 320 V, VBUS = 400 V, LHB current = 1.5 A, (independent of slew rate setting), see GaN Power FET Switching Parameters | 12.5 | ns | ||
Turn-on slew rate | From VDS < 250 V to VDS < 150 V, TJ = 25℃, VBUS = 400 V, LHB current = 1.5 A, at following slew rate settings, see GaN Power FET Switching Parameters | |||||
slew rate setting 0 (slowest) | 20 | V/ns | ||||
slew rate setting 1 | 50 | |||||
slew rate setting 2 | 100 | |||||
slew rate setting 3 (fastest) | 150 | |||||
CS | ||||||
tr | Rise time | From ICS(src) > 0.1 × ICS(src)(final) to ICS(src) > 0.9 × ICS(src)(final), 0 V ≤ VCS ≤ 2 V, enabled into a 1.5-A load | 35 | ns | ||
EN | ||||||
EN Wake-up time | From VEN > VIT+ to ID(ls) > 10 mA, VINL = 5 V | 1 | µs |