ZHCSNW8A October 2022 – December 2022 LMG2610
PRODUCTION DATA
The LMG2610 only reports an over-temperature fault. An over-temperature fault is reported on the FLT pin when the Over-Temperature Protection function is asserted. The FLT pin is an active low open-drain output so the pin pulls low when there is an over-temperature fault.