SNOSDF9B July 2023 – March 2024 LMG2100R044
PRODUCTION DATA
When designing a synchronous buck converter application that incorporates the LMG2100R044 power stage, some design considerations must be evaluated first to make the most appropriate selection. Among these considerations are the input voltages, passive components, operating frequency, and controller selection.Table 8-1 shows some sample values for a typical application. See Section 8.3, Section 8.4, and Section 8.2.2.4 for other key design considerations for the LMG2100R044.
PARAMETER | SAMPLE VALUE | |||
---|---|---|---|---|
Half-bridge input supply voltage, VIN | 48 V | |||
Output voltage, VOUT | 12 V | |||
Output current | 8 A | |||
VHB-VHS bootstrap capacitor | 0.1 uF, X5R | |||
Switching frequency | 1 MHz | |||
Dead time | 8 ns | |||
Inductor | 4.7 µH | |||
Controller | LM5148 |