SNOS748F September 1999 – December 2025 LMC7221
PRODUCTION DATA
| Parameter | Test Conditions | Typ(1) | LMC7221AI Limit(1) | LMC7221BI Limit(1) | Units | |
|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | 3 | 5 | 15 | mV | |
| 8 | 18 | max | ||||
| TCVOS | Input Offset Voltage Temperature Drift | V+ = 5V | 1.0 | μV/°C | ||
| V+ = 15V | 4.0 | |||||
| IB | Input Current | 0.04 | pA | |||
| IOS | Input Offset Current | 0.02 | pA | |||
| CMRR | Common Mode Rejection Ration | V+ = 5.0V | 75 | dB | ||
| V+ = 15.0V | 82 | dB | ||||
| PSRR | Power Supply Rejection Ratio | 5V ≤ V+ ≤ 10V | 80 | dB | ||
| AV | Voltage Gain | 100 | dB | |||
| CMVR | Input Common-Mode Voltage Range | V+ = 5.0V CMRR > 55dB | 5.3 | 5.2 | 5.2 | V |
| 5.0 | 5.0 | min | ||||
| V+ = 5.0V CMRR > 55dB | −0.3 | −0.2 | −0.2 | V | ||
| 0.0 | 0.0 | max | ||||
| V+ = 15.0V CMRR > 55dB | 15.3 | 15.2 | 15.2 | V | ||
| 15.0 | 15.0 | min | ||||
| V+ = 15.0V CMRR > 55dB | −0.3 | −0.2 | −0.2 | V | ||
| 0.0 | 0.0 | max | ||||
| VOL | Output Voltage Low | V+ = 5V ILOAD = 5mA | 0.2 | 0.40 | 0.40 | mV |
| 0.55 | 0.55 | max | ||||
| V+ = 15V ILOAD = 5mA | 0.2 | 0.40 | 0.40 | mV | ||
| 0.55 | 0.55 | max | ||||
| IS | Supply Current | VOUT = Low | 7 | 14 | 14 | μA |
| 18 | 18 | max | ||||
| ISC | Short Circuit Current | Sinking (1) | 45 | mA | ||