ZHCSMJ1 October 2021 LM61430-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| EFFICIENCY | ||||||
| ƞ5V_2p1MHz | Typical 2.1-MHz efficiency | VOUT = 5 V, IOUT = 3 A, RBOOT = 0 Ω | 93% | |||
| VOUT = 5 V, IOUT = 100 µA, RBOOT = 0 Ω, RFBT = 1 MΩ | 73% | |||||
| RANGE OF OPERATION | ||||||
| VVIN_MIN1 | VIN for full functionality at reduced load, after start-up. | VOUT set to 3.3 V | 3.0 | V | ||
| VVIN_MIN2 | VIN for full functionality at 100% of maximum rated load, after start-up. | VOUT set to 3.3 V | 3.95 | V | ||
| IQ-VIN | Operating quiescent current(1) | VOUT = 3.3 V, IOUT = 0 A, auto mode, RFBT = 1 MΩ | 7 | µA | ||
| VOUT = 5 V, IOUT = 0 A, auto mode, RFBT = 1 MΩ | 10 | |||||
| DMAX | Maximum switch duty cycle | fSW =1.85 MHz | 87% | |||
| While in frequency fold back | 98% | |||||
| RBOOT | ||||||
| tRISE | SW node rise time | RBOOT = 0 Ω, IOUT = 2 A (10% to 80%) | 2.15 | ns | ||
| RBOOT = 100 Ω, IOUT = 2 A (10% to 80%) | 2.7 | ns | ||||