ZHCSMJ1 October 2021 LM61430-Q1
PRODUCTION DATA
Table 9-1 provides the parameters for our detailed design procedure example:
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 13.5 V (5 V to 36 V) |
| Input voltage for constant fSW | 8 V to 18 V |
| Output voltage | 5 V |
| Maximum output current | 0 A to 3 A |
| Switching frequency | 2100 kHz |
| fSW (kHz) | VOUT (V) | L1 (µH) | COUT (RATED) | RFBT (kΩ) | RFBB (kΩ) | CBOOT (µF) | RBOOT (Ω) | CVCC (µF) | CFF (pF) | RFF (kΩ) |
|---|---|---|---|---|---|---|---|---|---|---|
| 400 | 3.3 | 10 | 44 µF ceramic | 100 | 43.2 | 0.1 | 0 | 1 | 22 | 1 |
| 2100 | 3.3 | 1.5 | 37 µF ceramic | 100 | 43.2 | 0.1 | 0 | 1 | 22 | 1 |
| 400 | 5 | 10 | 44 µF ceramic | 100 | 24.9 | 0.1 | 0 | 1 | 22 | 1 |
| 2100 | 5 | 1.5 | 37 µF ceramic | 100 | 24.9 | 0.1 | 0 | 1 | 22 | 1 |