ZHCSGX1G May 2004 – February 2025 LM60
PRODUCTION DATA
The thermal resistance junction to ambient (RθJA) is the parameter used to calculate the rise of a device junction temperature due to the device power dissipation. Use Equation 4 to calculate the rise in the die temperature of the device.
where
Table 8-2 summarizes the rise in die temperature of the LM60 without any loading, and the thermal resistance for different conditions. The values in Table 8-2 were actually measured where as the values shown in Section 6.4 where calculated using modeling methods as described in the Semiconductor and IC Package Thermal Metrics (SPRA953) application report.
| SOT-23(1) NO HEAT SINK | SOT-23(2) SMALL HEAT FIN | TO-92(1) NO HEAT FIN | TO-92(3) SMALL HEAT FIN | |||||
|---|---|---|---|---|---|---|---|---|
| RθJA | TJ − TA | RθJA | TJ − TA | RθJA | TJ − TA | RθJA | TJ − TA | |
| (°C/W) | (°C) | (°C/W) | (°C) | (°C/W) | (°C) | (°C/W) | (°C) | |
| Still air Legacy chip | 450 | 0.17 | 260 | 0.1 | 180 | 0.07 | 140 | 0.05 |
| Moving air Legacy chip | — | — | 180 | 0.07 | 90 | 0.034 | 70 | 0.026 |