ZHCSO42B December 2015 – July 2021 LM53625-Q1 , LM53635-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tON | Minimum switch on time, VIN = 18 V, IL=1 A | 65 | 84 | ns | |
| tOFF | Minimum switch off time, VIN = 3.8 V, IL=1 A | 60 | 80 | ns | |
| tRESET-act | Delay time to RESET high signal | 2 | 3 | 4 | ms |
| tRESET-filter | Glitch filter time for RESET function(1) | 12 | 25 | 45 | µs |
| tSS | Soft-Start Time from first switching pulse to VREF at 90% | 2 | 3.2 | 5 | ms |
| tEN | Turn-on delay, CVCC = 2.2 µF(2) | 1 | ms | ||
| tW | Short circuit wait time (hiccup time)(3) | 6 | ms | ||
| tFPWM | Change transition time from AUTO to FPWM MODE, 20-mA load, VIN = 13.5 V | 100 | µs | ||
| Change transition time from FPWM to AUTO MODE, 20-mA load, VIN = 13.5 V | 80 | µs | |||