ZHCSO42B December 2015 – July 2021 LM53625-Q1 , LM53635-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The following characteristics apply only to the circuit of Figure 9-34. These parameters are not tested and represent typical performance only. Unless otherwise stated, the following conditions apply: VIN = 12 V, TA = 25°C. For the purpose of offering meaningful information to the designer, information is included for the application with FPWM pin high (FPWM mode) and FPWM pin low (AUTO mode) although the schematic shows the application running specifically in AUTO mode. The mode is specified under each of the following graphs.

| VOUT = 6 V (ADJ part) | FPWM | IOUT = 0 A |

| VOUT = 6 V (ADJ part) | FPWM | IOUT = 0 A |

| VOUT = 6 V (ADJ part) | FPWM | IOUT = 0 A |

| VOUT = 6 V (ADJ part) | FPWM |