ZHCSN09A June   2021  – September 2022 LM5168-Q1 , LM5169-Q1

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Control Architecture
      2. 8.3.2  Internal VCC Regulator and Bootstrap Capacitor
      3. 8.3.3  Internal Soft Start
      4. 8.3.4  On-Time Generator
      5. 8.3.5  Current Limit
      6. 8.3.6  N-Channel Buck Switch and Driver
      7. 8.3.7  Synchronous Rectifier
      8. 8.3.8  Enable, Undervoltage Lockout (EN/UVLO)
      9. 8.3.9  Power Good (PGOOD)
      10. 8.3.10 Thermal Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Active Mode
      3. 8.4.3 Sleep Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Fly-Buck™ Converter Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Switching Frequency (RT)
        2. 9.2.2.2  Transformer Selection
        3. 9.2.2.3  Output Capacitor Selection
        4. 9.2.2.4  Secondary Output Diode
        5. 9.2.2.5  Setting Output Voltage
        6. 9.2.2.6  Input Capacitor
        7. 9.2.2.7  Type-3 Ripple Network
        8. 9.2.2.8  CBST Selection
        9. 9.2.2.9  Minimum Secondary Output Load
        10. 9.2.2.10 Example Design Summary
      3. 9.2.3 Application Curves
    3. 9.3 Typical Buck Application
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedure
        1. 9.3.2.1 Switching Frequency (RT)
        2. 9.3.2.2 Buck Inductor Selection
        3. 9.3.2.3 Setting the Output Voltage
        4. 9.3.2.4 Type-3 Ripple Network
        5. 9.3.2.5 Output Capacitor Selection
        6. 9.3.2.6 Input Capacitor Considerations
        7. 9.3.2.7 CBST Selection
        8. 9.3.2.8 Example Design Summary
      3. 9.3.3 Application Curves
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Thermal Considerations
      2. 9.5.2 Typical EMI Results
      3. 9.5.3 Layout Guidelines
        1. 9.5.3.1 Compact PCB Layout for EMI Reduction
        2. 9.5.3.2 Feedback Resistors
      4. 9.5.4 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 第三方产品免责声明
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 接收文档更新通知
    4. 10.4 支持资源
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 术语表
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Buck Inductor Selection

For most applications, choose an inductance such that the inductor ripple current, ΔIL, is between 30% and 50% of the rated load current at nominal input voltage. Use Equation 26 to calculate the inductance. For this example we assume VIN = 12 V, FSW = 500 kHz, and a ripple current of 30% of 0.3A. This gives us an inductance of about 65 μH. Choose the next standard value of 68 μH for this design. Next, we use Equation 27 to calculate the actual inductor ripple current across the input voltage range. Finally, use Equation 28 to determine the peak inductor current at our maximum input voltage and compare with the current limit of the LM5168-Q1. Arrive at a peak current of about 0.37 A at VIN = 115 V, which is less than the current limit of the LM5168-Q1.

Equation 26. L=VOUTFSWIL1-VOUTVIN
Equation 27. IL=VOUTFSWL1-VOUTVIN
Equation 28. IL(peak)=IOUT+IL2

Ideally, the saturation current rating of the inductor is at least as large as the peak current limit. This ensures that the inductor does not saturate even during a short circuit on the output. When the inductor core material saturates, the inductance falls to a very low value, causing the inductor current to rise very rapidly. Although the valley current limit is designed to reduce the risk of current run-away, a saturated inductor can cause the current to rise to high values very rapidly. This can lead to component damage. Do not allow the inductor to saturate. Inductors with a ferrite core material have very hard saturation characteristics, but usually have lower core losses than powdered iron cores. Powered iron cores exhibit a soft saturation, allowing some relaxation in the current rating of the inductor. However, they have more core losses at frequencies above about 1 MHz. In any case, the inductor saturation current must not be less than the maximum peak inductor current at full load.