ZHCSN09A June   2021  – September 2022 LM5168-Q1 , LM5169-Q1

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Control Architecture
      2. 8.3.2  Internal VCC Regulator and Bootstrap Capacitor
      3. 8.3.3  Internal Soft Start
      4. 8.3.4  On-Time Generator
      5. 8.3.5  Current Limit
      6. 8.3.6  N-Channel Buck Switch and Driver
      7. 8.3.7  Synchronous Rectifier
      8. 8.3.8  Enable, Undervoltage Lockout (EN/UVLO)
      9. 8.3.9  Power Good (PGOOD)
      10. 8.3.10 Thermal Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Active Mode
      3. 8.4.3 Sleep Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Fly-Buck™ Converter Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Switching Frequency (RT)
        2. 9.2.2.2  Transformer Selection
        3. 9.2.2.3  Output Capacitor Selection
        4. 9.2.2.4  Secondary Output Diode
        5. 9.2.2.5  Setting Output Voltage
        6. 9.2.2.6  Input Capacitor
        7. 9.2.2.7  Type-3 Ripple Network
        8. 9.2.2.8  CBST Selection
        9. 9.2.2.9  Minimum Secondary Output Load
        10. 9.2.2.10 Example Design Summary
      3. 9.2.3 Application Curves
    3. 9.3 Typical Buck Application
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedure
        1. 9.3.2.1 Switching Frequency (RT)
        2. 9.3.2.2 Buck Inductor Selection
        3. 9.3.2.3 Setting the Output Voltage
        4. 9.3.2.4 Type-3 Ripple Network
        5. 9.3.2.5 Output Capacitor Selection
        6. 9.3.2.6 Input Capacitor Considerations
        7. 9.3.2.7 CBST Selection
        8. 9.3.2.8 Example Design Summary
      3. 9.3.3 Application Curves
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Thermal Considerations
      2. 9.5.2 Typical EMI Results
      3. 9.5.3 Layout Guidelines
        1. 9.5.3.1 Compact PCB Layout for EMI Reduction
        2. 9.5.3.2 Feedback Resistors
      4. 9.5.4 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 第三方产品免责声明
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 接收文档更新通知
    4. 10.4 支持资源
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 术语表
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Input Capacitor Considerations

The ceramic input capacitors provide a low impedance source to the regulator in addition to supplying the ripple current and isolating switching noise from other circuits. A minimum of 2.2 µF of ceramic capacitance is required on the input of the LM516x-Q1 regulator, connected directly between VIN and GND. This must be rated for at least the maximum input voltage that the application requires; preferably twice the maximum input voltage. This capacitance can be increased to help reduce input voltage ripple and maintain the input voltage during load transients. More input capacitance is required for larger output currents. Keep in mind that the value of 2.2 µF is the actual value after all derating is applied. For this example, 4x 1-µF, 250-V, X7R (or better) ceramic capacitors are chosen due to voltage derating. If larger case size, higher voltage capacitors, or both can be used, then the total number may be reduced. Designs with reduced input voltage range can use capacitors with lower voltage ratings.

Many times, it is desirable to use an electrolytic capacitor on the input in parallel with the ceramics. This is especially true if long leads or traces (greater than about 5 cm) are used to connect the input supply to the regulator. The moderate ESR of this capacitor can help damp any ringing on the input supply caused by the long power leads. The use of this additional capacitor also helps with voltage dips caused by input supplies with unusually high impedance.

Most of the input switching current passes through the ceramic input capacitor or capacitors. Use Equation 35 to calculate the approximate RMS current. This value must be checked against the manufacturers' maximum ratings.

Equation 35. IRMS IOUT2