ZHCSM05 June 2020 LM51561H-Q1 , LM5156H-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBIAS | Bias input(2) | 2.97 | 60 | V | |
VVCC | VCC voltage(3) | 2.97 | 16 | V | |
VDITHOFF | DITHOFF input | 0 | 16 | V | |
VUVLO | UVLO input | 0 | 60 | V | |
VFB | FB input | 0 | 4.0 | V | |
fSW | Typical switching frequency | 100 | 2200 | kHz | |
fSYNC | Synchronization pulse frequency | 100 | 2200 | kHz | |
TJ | Operating junction temperature(4) | –40 | 150 | °C |