SNVS569C May   2009  – October 2016 LM3550

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 STROBE Pin
      2. 7.3.2 End-of-Charge Pin (EOC)
      3. 7.3.3 ALD/TEMP Pin
      4. 7.3.4 IND Pin
      5. 7.3.5 BAL Pin
      6. 7.3.6 Super-Capacitor Charging Time
      7. 7.3.7 Super-Capacitor Voltage Profile
      8. 7.3.8 Peak Flash Current
      9. 7.3.9 Maximum Flash Duration
    4. 7.4 Device Functional Modes
      1. 7.4.1 State Machine Description
        1. 7.4.1.1 Basic Description
        2. 7.4.1.2 Shutdown State
        3. 7.4.1.3 Torch State
        4. 7.4.1.4 Charge State
          1. 7.4.1.4.1 Fixed-Voltage-Charge Mode
          2. 7.4.1.4.2 Optimal Charge Mode
        5. 7.4.1.5 Torch and Charge State
        6. 7.4.1.6 Flash State
        7. 7.4.1.7 EOC Functionality
        8. 7.4.1.8 State Diagram FGATE = 1
        9. 7.4.1.9 Optimal Charge Mode vs Fixed Voltage Mode
          1. 7.4.1.9.1 Optimal Charge Mode vs Fixed Voltage Mode
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 Start and Stop Conditions
        3. 7.5.1.3 Transferring Data
        4. 7.5.1.4 I2C-Compatible Child Address: 0x53
    6. 7.6 Register Maps
      1. 7.6.1 Internal Registers
        1. 7.6.1.1 General Purpose Register Description
        2. 7.6.1.2 Current Control Register Description
        3. 7.6.1.3 Options Control Register Description
        4. 7.6.1.4 ALD/TEMP Sense High/Low Registers
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Component Selection
          1. 8.2.2.1.1 Super-Capacitor
          2. 8.2.2.1.2 Boost Capacitors
          3. 8.2.2.1.3 Current Source FET
          4. 8.2.2.1.4 ALD/TEMP Components
            1. 8.2.2.1.4.1 NTC Selection
            2. 8.2.2.1.4.2 Ambient Light Sensor
          5. 8.2.2.1.5 Thermal Protection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Device Nomenclature
    2. 11.2 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM3550 can drive multiple flash LEDs at currents up to 5 A total. The switched-capacitor boost on the LM3550 eliminates the need of an inductor in the application.

8.2 Typical Application

LM3550 30059401.gif Figure 49. LM3550 Typical Application

8.2.1 Design Requirements

For LM3550, use the parameters listed in Table 10.

Table 10. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage 2.7 V to 5.5 V
Output voltage 5.3 V (maximum)
Torch current 0 to 200 mA (maximum)

8.2.2 Detailed Design Procedure

8.2.2.1 Component Selection

8.2.2.1.1 Super-Capacitor

Super-capacitors, or electrochemical double-layer capacitors (EDLC's), have a very high energy density compared to other capacitor types. Most super-capacitors aimed at applications requiring voltages higher than 3V are three-terminal devices (two super-capacitor cells stacked in series). Special care must be taken to ensure that the voltage on each cell of the super-capacitor does not exceed the maximum rating (typically 2.75 V to
2.85 V, depending on the manufacturer). The LM3550 is capable of safely charging super-capacitors of many different capacitances up to a VOUT(maximum) = 5.3 V typical.

The capacitor balance pin (BAL) on the LM3550 ensures that the voltage on each cell is equal to half of the output voltage to prevent an overvoltage condition on either cell. If either cell fails as a short, the BAL pin does not prevent the second cell from being damaged.

NOTE

The LM3550 is not designed to work with low-voltage, single-cell super-capacitors.

8.2.2.1.2 Boost Capacitors

The LM3550 requires 4 external capacitors for proper operation (C1 = C2 = 1 µF; CIN = 4.7 µF; COUT = 2.2 µF); TI recommends surface-mount multi-layer ceramic capacitors are recommended. These capacitors are small, inexpensive and have very low equivalent series resistance (ESR < 20 mΩ typical). Tantalum capacitors, OS-CON capacitors, and aluminum electrolytic capacitors are not recommended for use with the LM3550 due to their high ESR, as compared to ceramic capacitors.

For most applications, ceramic capacitors with X7R or X5R temperature characteristic are preferred for use with the LM3550. These capacitors have tight capacitance tolerance (as good as ±10%) and hold their value over temperature (X7R: ±15% over −55°C to +125°C; X5R: ±15% over −55°C to +85°C).

Capacitors with Y5V or Z5U temperature characteristic are generally not recommended for use with the LM3550. Capacitors with these temperature characteristics typically have wide capacitance tolerance (+80%, −20%) and vary significantly over temperature (Y5V: 22%, −82% over −30°C to +85°C range; Z5U: 22%, −56% over 10°C to 85°C range). Under some conditions, a nominal 1µF Y5V or Z5U capacitor could have a capacitance of only 0.1 µF. Such detrimental deviation is likely to cause Y5V and Z5U capacitors to fail to meet the minimum capacitance requirements of the LM3550.

The recommended voltage rating for the capacitors is 10 V to account for DC bias capacitance losses.

8.2.2.1.3 Current Source FET

Choose the proper current source MOSFET to ensure accurate flash current delivery. N-channel MOSFETs (NFET) with allowed drain-to-source voltages (VDS) greater than 5.5 V are required. In order to prevent damage to the current source NFET, special attention must be given to the pulsed-current rating of the MOSFET. The NFET must be sized appropriately to handle the desired flash current and flash duration. Most MOSFET manufacturers provide curves showing the pulsed performance of the NFET in the electrical characteristics section of their data sheets. The performance of the MOSFET rating at temperature, primarily temperatures greater than 40°C, must also be investigated to ensure NFET does not become thermally damaged during a flash pulse. An NFET possessing low RDSON values helps improve the efficiency of the flash pulse.

8.2.2.1.4 ALD/TEMP Components

8.2.2.1.4.1 NTC Selection

NTC thermistors have a temperature-to-resistance relationship of:

Equation 11. LM3550 30059461.gif

where

  • β is given in the thermistor data sheet
  • R25°C is the thermistor's value at 25°C

R1 in is chosen so that it is equal to:

Equation 12. LM3550 30059462.gif

where

  • RT(TRIP) is the thermistors value at the temperature trip point
  • VBIAS is shown in Figure 50
  • VTRIP = 800 mV (typical)

Choosing R1 here gives a more linear response around the temperature trip voltage. For example, with VBIAS = 1.8 V, a thermistor whose nominal value at 25°C is 100 kΩ, and a β = 4500 K, the trip point is chosen to be 85°C. The value of R(T) at 85°C is:

Equation 13. LM3550 30059463.gif

Setting the ALD/TEMP Sense High Register to N = 50 or hex 0x32 places the upper trip point to approximately 800 mV. Voltages higher than 800 mV prevent the flash LED from turning on. Based on Figure 50, the Sense Low Register can be set to a lower code to give a second LED current threshold (70% flash). Voltages lower than the value stored in the Sense Low Register allow a full current flash.

LM3550 30059464.gif Figure 50. Thermistor Resistive Divider Response vs Temperature

If the temperature changes during a flash event, meaning VALS/TEMP crosses the sense high and/or sense low values, the current scales to the appropriate zone current.

Place the thermistor as close as possible to the flash LEDs. This provides the best thermal coupling (lowest thermal resistance).

LM3550 30059466.gif Figure 51. Thermistor Voltage Divider and Sensing Circuit

8.2.2.1.4.2 Ambient Light Sensor

If the ALD/TEMP pin is not used for ambient/LED temperature monitoring, it can be used for ambient light detection. The LM3550 provides three regions of current control based upon ambient conditions. The three regions are defined using the Sense High and Sense Low Registers to set the zone boundaries (user-configurable from 0 to 1 V). Most ambient light sensors are reverse-biased diodes that leak current proportional to the amount of ambient light reaching the sensor. This current is then translated into a voltage by using a resistor in series with the light sensor. The voltage-setting resistor varies based upon the desired ambient detection range and manufacturer.

LM3550 30059417.gif

Most ambient light sensors suggest placing a capacitor in parallel with the voltage-setting resistor in order to help filter the 50-, 60-Hz noise generated by fluorescent overhead lighting. This capacitor can range from no capacitor up to 10 µF. The key is to filter the noise so that the peak-to-peak voltage is less than 16 mV (LSB size of the ALD/TEMP sense high and sense low settings). Refer to the data sheet of the ambient light sensor for the recommended capacitor value.

LM3550 30059475.gif
The flash current drops to 70% of the peak once the voltage on the ALD/TEMP pin exceeds the sense low trip point.
Figure 52. Effect of ALD/TEMP Voltage Rising During a Flash
LM3550 30059476.gif
The flash event is not allowed to start if the voltage on ALD/TEMP is higher that the sense high trip point.
Figure 53. Effect of ALD/TEMP Voltage Dropping During a Flash

8.2.2.1.5 Thermal Protection

Internal thermal protection circuitry disables the LM3550 when the junction temperature exceeds 145°C (typical). This feature protects the device from being damaged by high die temperatures that might otherwise result from excessive power dissipation. The device recovers and operates normally when the junction temperature falls below 125°C (typical). It is important that the board layout provide good thermal conduction to keep the junction temperature within the specified operating ratings.

8.2.3 Application Curves

LM3550 30059470.gif
5-V Mode
Figure 54. Converter Efficiency vs Input Voltage
LM3550 30059472.gif
5.3-V Mode
Figure 56. Input Current vs Input Voltage
LM3550 30059474.gif
4.5-V Mode
Figure 58. Input Current vs Input Voltage
LM3550 30059468.gif
200 mA
Figure 60. LED Efficiency vs Input Voltage Torch Mode
LM3550 30059443.gif
Figure 62. 2 LED, 3-A Flash (1.5 A Each)
LM3550 30059445.gif
A.
Figure 64. Strobe-to-Flash Delay
LM3550 30059450.gif
A.
Figure 66. Level-Sensitive Strobe
LM3550 30059452.gif
A.
Figure 68. Flash With FGATE = 1
LM3550 30059447.gif
A.
VALS = 500 mV
Figure 70. ALS Detect Zone 1
LM3550 30059471.gif
4.5-V Mode
Figure 55. Converter Efficiency vs Input Voltage
LM3550 30059473.gif
5-V Mode
Figure 57. Input Current vs Input Voltage
LM3550 30059467.gif
100 mA
Figure 59. LED Efficiency vs Input Voltage Torch Mode
LM3550 30059442.gif
Figure 61. 5.3-V Mode Super Capacitor Charge
LM3550 30059444.gif
A.
Figure 63. 5.3-V Mode Super Capacitor Recharge
LM3550 30059449.gif
A.
Figure 65. Edge-Sensitive Strobe
LM3550 30059451.gif
A.
Figure 67. Flash With FGATE = 0
LM3550 30059446.gif
A.
VALS = 100 mV
Figure 69. ALS Detect Zone 0
LM3550 30059448.gif
A.
VALS = 1 V
Figure 71. ALS Detect Zone 2