ZHCSHT2B August   2010  – March 2018 LM3535

PRODUCTION DATA.  

  1. 1 特性
  2. 2 待机功耗
  3. 3 说明
    1.     Device Images
      1.      典型应用
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Charge Pump
      2. 7.3.2 Diode Current Sinks
      3. 7.3.3 Ambient Light Sensing (ALS) And Interrupt
      4. 7.3.4 Dynamic Backlight Control Input (PWM Pin)
      5. 7.3.5 LED Forward Voltage Monitoring
      6. 7.3.6 Configurable Gain Transition Delay
      7. 7.3.7 Hardware Enable (HWEN)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown
      2. 7.4.2 Standby
      3. 7.4.3 Active Mode
    5. 7.5 Programming
      1. 7.5.1 I2C Compatible Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 Start and Stop Conditions
        3. 7.5.1.3 Transferring Data
        4. 7.5.1.4 I2C Compatible Chip Address
        5. 7.5.1.5 Internal Registers of LM3535
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Ambient Light Sensing
          1. 8.2.2.1.1 Ambient Light Sensor Block
          2. 8.2.2.1.2 ALS Operation
            1. 8.2.2.1.2.1 ALS Configuration Example
          3. 8.2.2.1.3 ALS Averaging Time
          4. 8.2.2.1.4 Ambient Light Current Control + PWM
            1. 8.2.2.1.4.1 ALS + PWM Example
        2. 8.2.2.2 LED Configurations
        3. 8.2.2.3 Maximum Output Current, Maximum LED Voltage, Minimum Input Voltage
          1. 8.2.2.3.1 Total Output Current Capability
        4. 8.2.2.4 Parallel Connected and Unused Outputs
        5. 8.2.2.5 Power Efficiency
        6. 8.2.2.6 Power Dissipation
        7. 8.2.2.7 Thermal Protection
        8. 8.2.2.8 Capacitor Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

LED Configurations

The LM3535 has a total of 8 current sinks capable of sinking 200 mA of total diode current. These 8 current sinks are configured to operate in three independently controlled lighting regions. GroupA has four dedicated current sinks, while GroupB and GroupC each have one. To add greater lighting flexibility, the LM3535 has two additional drivers (D53 and D62) that can be assigned to either GroupA or GroupB through a setting in the general purpose register.

At start-up, the default condition is four LEDs in GroupA, three LEDs in GroupB and a single LED in GroupC (NOTE: GroupC only consists of a single current sink (D1C) under any configuration). Bits 53A and 62A in the general purpose register control where current sinks D53 and D62 are assigned. By writing a 1 to the 53A or 62A bits, D53 and D62 become assigned to the GroupA lighting region. Writing a 0 to these bits assigns D53 and D62 to the GroupB lighting region. With this added flexibility, the LM3535 is capable of supporting applications requiring 4, 5, or 6 LEDs for main display lighting, while still providing additional current sinks that can be used for a wide variety of lighting functions.