ZHCSHT2B August 2010 – March 2018 LM3535
PRODUCTION DATA.
The LM3535 has the ability to switch gains (1× or 3/2×) based on the forward voltage of the LED load. This ability to switch gains maximizes efficiency for a given load. Forward voltage monitoring occurs on all diode pins. At higher input voltages, the LM3535 operates in pass mode, allowing the VOUT voltage to track the input voltage. As the input voltage drops, the voltage on the Dxx pins also drops (VDXX = VVOUT – VLEDx). Once any of the active Dxx pins reaches a voltage approximately equal to 130 mV, the charge pump will switch to the gain of 3/2. This switchover ensures that the current through the LEDs never becomes pinched off due to a lack of headroom across the current sinks. Once a gain transition occurs, the LM3535 remains in the gain of 3/2 until an I2C write to the part occurs. At that time, the LM3535 re-evaluates the LED conditions and selects the appropriate gain.
Only active Dxx pins are monitored.