ZHCSJ68A December 2018 – September 2021 LM34936-Q1
PRODUCTION DATA
PGOOD is an open-drain output that is pulled low when the voltage at the FB pin is outside –9%/+10% of the nominal VREF. The PGOOD internal N-Channel MOSFET pulldown strength is typically 4.2 mA. This pin can be connected to a voltage supply of up to 8 V through a pullup resistor.