ZHCSJ68A December 2018 – September 2021 LM34936-Q1
PRODUCTION DATA
For applications where the input voltage is higher than 28 V, a 2-kΩ resistor in series with the VISNS pin is required as shown in Figure 8-1.