ZHCSJ68A December 2018 – September 2021 LM34936-Q1
PRODUCTION DATA
In Buck mode, the input capacitor supplies high ripple current. The RMS current in the input capacitor is given by:
The maximum RMS current occurs at D = 0.5, which gives ICIN(RMS) = IOUT / 2 = 3 A. A combination of ceramic and bulk capacitors should be used to provide short path for high di/dt current and to reduce the output voltage ripple. The complete schematic in Figure 8-1 is a good starting point for CIN for typical applications.