ZHCSHH4L March   2000  – January 2018 LM317L-N

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
    1.     原理图
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Rating
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Load Regulation
    4. 7.4 Device Functional Modes
      1. 7.4.1 External Capacitors
      2. 7.4.2 Protection Diodes
      3. 7.4.3 DSBGA Light Sensitivity
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1  1.25-V to 25-V Adjustable Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2  Digitally-Selected Outputs
      3. 8.2.3  High Gain Amplifier
      4. 8.2.4  Adjustable Current Limiter
      5. 8.2.5  Precision Current Limiter
      6. 8.2.6  Slow Turnon 15-V Regulator
      7. 8.2.7  Adjustable Regulator With Improved Ripple Rejection
      8. 8.2.8  High Stability 10-V Regulator
      9. 8.2.9  Adjustable Regulator With Current Limiter
      10. 8.2.10 0-V to 30-V Regulator
      11. 8.2.11 Regulator With 15-mA Short-Circuit Current
      12. 8.2.12 Power Follower
      13. 8.2.13 Adjusting Multiple On-Card Regulators With Single Control
      14. 8.2.14 100-mA Current Regulator
      15. 8.2.15 1.2-V to 12-V Regulator With Minimum Program Current
      16. 8.2.16 50-mA Constant Current Battery Charger for Nickel-Cadmium Batteries
      17. 8.2.17 5-V Logic Regulator With Electronic Shutdown
      18. 8.2.18 Current-Limited 6-V Charger
      19. 8.2.19 Short Circuit-Protected 80-V Supply
      20. 8.2.20 Basic High-Voltage Regulator
      21. 8.2.21 Precision High-Voltage Regulator
      22. 8.2.22 Tracking Regulator
      23. 8.2.23 Regulator With Trimmable Output Voltage
      24. 8.2.24 Precision Reference With Short-Circuit Proof Output
      25. 8.2.25 Fully-Protected (Bulletproof) Lamp Driver
      26. 8.2.26 Lamp Flasher
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 Thermal Considerations
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics (1)

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Line regulation TJ = 25°C, 3 V ≤ (VIN − VOUT) ≤ 40 V, IL ≤ 20 mA(2) 0.01 0.04 %/V
Load regulation TJ = 25°C, 5 mA ≤ IOUT ≤ IMAX(2) 0.1% 0.5%
Thermal regulation TJ = 25°C, 10-ms Pulse 0.04 0.2 %/W
Adjustment pin current 50 100 μA
Adjustment pin current change 5 mA ≤ IL ≤ 100 mA
3 V ≤ (VIN − VOUT) ≤ 40 V, P ≤ 625 mW
0.2 5 μA
Reference voltage 3 V ≤ (VIN − VOUT) ≤ 40 V(3)
5 mA ≤ IOUT ≤ 100 mA, P ≤ 625 mW
1.2 1.25 1.3 V
Line regulation 3 V ≤ (VIN − VOUT) ≤ 40 V, IL ≤ 20 mA(2) 0.02 0.07 %/V
Load regulation 5 mA ≤ IOUT ≤ 100 mA(2) 0.3% 1.5%
Temperature stability TMIN ≤ TJ ≤ TMAX 0.65%
Minimum load current (VIN − VOUT) ≤ 40 V 3.5 5 mA
3 V ≤ (VIN − VOUT) ≤ 15 V 1.5 2.5
Current limit 3 V ≤ (VIN − VOUT) ≤ 13 V 100 200 300 mA
(VIN − VOUT) = 40 V 25 50 150
RMS output noise, % of VOUT TJ = 25°C, 10 Hz ≤ f ≤ 10 kHz 0.003%
Ripple rejection ratio VOUT = 10 V, f = 120 Hz, CADJ = 0 65 dB
CADJ = 10 μF 66 80
Long-term stability TJ = 125°C, 1000 Hours 0.3% 1%
Unless otherwise noted, these specifications apply: −25°C ≤ Tj ≤ 125°C for the LM317L-N; VIN − VOUT = 5 V and IOUT = 40 mA. Although power dissipation is internally limited, these specifications are applicable for power dissipations up to 625 mW. IMAX is 100 mA.
Regulation is measured at constant junction temperature, using pulse testing with a low duty cycle. Changes in output voltage due to heating effects are covered under the specification for thermal regulation.
Thermal resistance of the TO-92 package is 180°C/W junction to ambient with 0.4-inch leads from a PCB and 160°C/W junction to ambient with 0.125-inch lead length to PCB.