ZHCSOW0J January 2000 – March 2022 LM158-N , LM258-N , LM2904-N , LM358-N
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | LM158A | LM358A | LM158, LM258 | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| Input Offset Voltage | See(3), TA = 25°C | 1 | 2 | 2 | 3 | 2 | 5 | mV | |||||
| Input Bias Current | IIN(+) or IIN(−), TA = 25°C, | 20 | 50 | 45 | 100 | 45 | 150 | nA | |||||
| VCM = 0 V,(4) | |||||||||||||
| Input Offset Current | IIN(+) − IIN(−), VCM = 0V, TA = 25°C | 2 | 10 | 5 | 30 | 3 | 30 | nA | |||||
| Input Common-Mode | V+ = 30 V,(5) | 0 | V+−1.5 | 0 | V+−1.5 | 0 | V+−1.5 | V | |||||
| Voltage Range | (LM2904, V+ = 26V), TA = 25°C | ||||||||||||
| Supply Current | Over Full Temperature Range | ||||||||||||
| RL = ∞ on All Op Amps | |||||||||||||
| V+ = 30V (LM2904 V+ = 26V) | 1 | 2 | 1 | 2 | 1 | 2 | mA | ||||||
| V+ = 5V | 0.5 | 1.2 | 0.5 | 1.2 | 0.5 | 1.2 | mA | ||||||
| Large Signal Voltage Gain | V+ = 15 V, TA = 25°C, RL ≥ 2 kΩ, (For VO = 1 V to 11 V) | 50 | 100 | 25 | 100 | 50 | 100 | V/mV | |||||
| Common-Mode | TA = 25°C, | 70 | 85 | 65 | 85 | 70 | 85 | dB | |||||
| Rejection Ratio | VCM = 0 V to V+−1.5 V | ||||||||||||
| Power Supply | V+ = 5 V to 30 V | 65 | 100 | 65 | 100 | 65 | 100 | dB | |||||
| Rejection Ratio | (LM2904, V+ = 5 V to 26 V), TA = 25°C | ||||||||||||
| Power Supply | V+ = 5 V to 30 V | 65 | 100 | 65 | 100 | 65 | 100 | dB | |||||
| Rejection Ratio | (LM2904, V+ = 5 V to 26 V), TA = 25°C | ||||||||||||
| Amplifier-to-Amplifier Coupling | f = 1 kHz to 20 kHz, TA = 25°C (Input Referred), See(6) | −120 | −120 | −120 | dB | ||||||||
| Output Current | Source | VIN+ = 1 V, | 20 | 40 | 20 | 40 | 20 | 40 | mA | ||||
| VIN− = 0 V, | |||||||||||||
| V+ = 15 V, | |||||||||||||
| VO = 2 V, TA = 25°C | |||||||||||||
| Sink | VIN− = 1 V, VIN+ = 0 V | 10 | 20 | 10 | 20 | 10 | 20 | mA | |||||
| V+ = 15 V, TA = 25°C, | |||||||||||||
| VO = 2 V | |||||||||||||
| VIN− = 1 V, | 12 | 50 | 12 | 50 | 12 | 50 | μA | ||||||
| VIN+ = 0 V | |||||||||||||
| TA = 25°C, VO = 200 mV, | |||||||||||||
| V+ = 15 V | |||||||||||||
| Short Circuit to Ground | TA = 25°C, See(1), V+ = 15 V | 40 | 60 | 40 | 60 | 40 | 60 | mA | |||||
| Input Offset Voltage | See(3) | 4 | 5 | 7 | mV | ||||||||
| Input Offset Voltage Drift | RS = 0Ω | 7 | 15 | 7 | 20 | 7 | μV/°C | ||||||
| Input Offset Current | IIN(+) − IIN(−) | 30 | 75 | 100 | nA | ||||||||
| Input Offset Current Drift | RS = 0Ω | 10 | 200 | 10 | 300 | 10 | pA/°C | ||||||
| Input Bias Current | IIN(+) or IIN(−) | 40 | 100 | 40 | 200 | 40 | 300 | nA | |||||
| Input Common-Mode Voltage Range | V+ = 30 V, See(5) (LM2904, V+ = 26 V) | 0 | V+−2 | 0 | V+−2 | 0 | V+−2 | V | |||||
| Large Signal Voltage Gain | V+ = +15 V | 25 | 15 | 25 | V/mV | ||||||||
| (VO = 1 V to 11 V) | |||||||||||||
| RL ≥ 2 kΩ | |||||||||||||
| Output | VOH | V+ = +30 V | RL = 2 kΩ | 26 | 26 | 26 | V | ||||||
| Voltage | (LM2904, V+ = 26 V) | RL = 10 kΩ | 27 | 28 | 27 | 28 | 27 | 28 | V | ||||
| Swing | VOL | V+ = 5V, RL = 10 kΩ | 5 | 20 | 5 | 20 | 5 | 20 | mV | ||||
| Output Current | Source | VIN+ = +1 V, VIN− = 0 V, | 10 | 20 | 10 | 20 | 10 | 20 | mA | ||||
| V+ = 15 V, VO = 2 V | |||||||||||||
| Sink | VIN− = +1 V, VIN+ = 0 V, | 10 | 15 | 5 | 8 | 5 | 8 | mA | |||||
| V+ = 15 V, VO = 2 V | |||||||||||||