over operating free-air temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage(2) |
|
36 |
V |
| VCC |
Supply voltage, LM2903E-Q1 Only(2) |
|
32 |
V |
| VID |
Differential input voltage(3) |
–36 |
36 |
V |
| VI |
Input voltage range (either input) |
−0.3 |
36 |
V |
| VO |
Output voltage |
|
36 |
V |
| IO |
Output current |
|
20 |
mA |
| TJ |
Operating virtual-junction temperature |
|
150 |
°C |
| TSCG |
Duration of output short-circuit to ground |
|
Unlimited |
s |
(1) Stresses beyond those listed under Absolute Maximum
Ratings can cause permanent damage to the device. These are stress
ratings only, and functional operation of the device at these or any other
conditions beyond those indicated under Recommended Operating Conditions
is not implied. Exposure to absolute-maximum-rated conditions for extended
periods can affect device reliability.
(2) All voltage values, except differential voltages, are with
respect to GND.
(3) Differential voltages are at IN+ with respect to IN−.