ZHCSIA9M May 2003 – December 2024 LM2903-Q1 , LM2903B-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For this design example, use the parameters listed in Table 4-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input Voltage Range | 0V to Vsup-1.5V |
| Supply Voltage | 2V to 36V |
| Logic Supply Voltage | 2V to 36V |
| Output Current (RPULLUP) | 1µA to 20mA |
| Input Overdrive Voltage | 100mV |
| Reference Voltage | 2.5V |
| Load Capacitance (CL) | 15pF |