ZHCSNW6H December 2003 – June 2025 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VS = 5 to 36V | –3.5 | ±0.37 | 3.5 | mV | |
| VS = 5 to 36V, TA = –40°C to +125°C | –5.5 | 5.5 | |||||
| IB | Input bias current | –3.5 | –25 | nA | |||
| TA = –40°C to +125°C | –50 | nA | |||||
| IOS | Input offset current | –25 | ±0.5 | 25 | nA | ||
| TA = –40°C to +125°C | –50 | 50 | nA | ||||
| VCM | Common mode range (1) | VS = 3 to 36V | (V–) | (V+) – 1.5 | V | ||
| VS = 3 to 36V, TA = –40°C to +125°C | (V–) | (V+) – 2.0 | V | ||||
| AVD | Large signal differential voltage amplification |
VS = 15V, VO = 1.4V to 11.4V; RL ≥ 15k to (V+) |
50 | 200 | V/mV | ||
| VOL | Low level output Voltage {swing from (V–)} |
ISINK ≤ 4mA, VID = -1V | 110 | 400 | mV | ||
| ISINK ≤ 4mA, VID = -1V TA = –40°C to +125°C |
550 | mV | |||||
| IOH-LKG | High-level output leakage current | (V+) = VO = 5V; VID = 1V | 0.1 | 50 | nA | ||
| (V+) = VO = 36V; VID = 1V | 100 | nA | |||||
| IOL | Low level output current | VOL = 1.5V; VID = -1V; VS = 5V | 6 | 21 | mA | ||
| IQ | Quiescent current (all comparators) | VS = 5V, no load | 0.8 | 1.2 | mA | ||
| VS = 36V, no load, TA = –40°C to +125°C | 1 | 1.6 | mA | ||||