ZHCSNW6H December 2003 – June 2025 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tresponse | Propagation delay time, high-to-low; Small scale input signal (1) | Input overdrive = 5mV, Input step = 100mV | 1000 | ns | ||
| tresponse | Propagation delay time, high-to-low; TTL input signal (1) | TTL input with Vref = 1.4V | 300 | ns | ||