ZHCSNW6H December 2003 – June 2025 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS(1) | TA(2) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VIC =
VICR(min), VO = 1.4V, VCC = 5V to MAX(3) | Non A devices | 25°C | 2 | 7 | mV | |
| Full range | 15 | |||||||
| A suffix devices | 25°C | 1 | 2 | |||||
| Full range | 4 | |||||||
| IIO | Input offset current | VO = 1.4V | 25°C | 5 | 50 | nA | ||
| Full range | 200 | |||||||
| IIB | Input bias current | VO = 1.4V | 25°C | –25 | –250 | nA | ||
| Full range | –500 | |||||||
| VICR | Common-mode input-voltage range(4) | 25°C | 0 | VCC − 1.5 | V | |||
| Full range | 0 | VCC − 2 | ||||||
| AVD | Large-signal differential-voltage amplification | VCC = 15V, VO = 1.4V to 11.4V, RL ≥ 15kΩ to VCC | 25°C | 25 | 100 | V/mV | ||
| IOH | High-level output current | VID = 1V | VOH = 5V | 25°C | 0.1 | 50 | nA | |
| VOH = VCC MAX(3) | Full range | 1 | μA | |||||
| VOL | Low-level output voltage | VID = –1V | IOL = 4mA | 25°C | 150 | 400 | mV | |
| Full range | 700 | |||||||
| IOL | Low-level output current | VID = –1V | VOL = 1.5V | 25°C | 6 | 16 | mA | |
| ICC | Supply current (four comparators) | VO = 2.5V, No load | VCC = 5V | 25°C | 0.8 | 2 | ||
| VCC = MAX(3) | 1 | 2.5 | ||||||