ZHCSPP5E February 2000 – January 2022 LM2767
PRODUCTION DATA
Cascading the several LM2767 devices is an easy way to produce a greater voltage (a two-stage cascade circuit is shown in Figure 9-4).
The effective output resistance is equal to the weighted sum of each individual device:
Note that increasing the number of cascading stages is practically limited because it significantly reduces the efficiency, increases the output resistance and output voltage ripple.
Figure 9-4 Increasing Output Voltage By Cascading Devices