ZHCSPP5E February 2000 – January 2022 LM2767
PRODUCTION DATA
Any number of LM2767 devices can be paralleled to reduce the output resistance. Because there is no closed loop feedback, as found in regulated circuits, stable operation is assured. Each device must have its own pumping capacitor C1, while only one output capacitor COUT is needed as shown in Figure 9-3. The composite output resistance is:
Figure 9-3 Lowering Output Resistance by Paralleling Devices