ZHCSPP5E February 2000 – January 2022 LM2767
PRODUCTION DATA
As discussed in Section 9.2.2.1, the output resistance and ripple voltage are dependent on the capacitance and ESR values of the external capacitors. The output voltage drop is the load current times the output resistance, and the power efficiency is

where
The selection of capacitors is based on the allowable voltage droop (which equals Iout Rout), and the desired output voltage ripple. Low-ESR capacitors (Table 9-2) are recommended to maximize efficiency, reduce the output voltage drop and voltage ripple.
| MANUFACTURER | PHONE | WEBSITE | CAPACITOR TYPE |
|---|---|---|---|
| Nichicon Corp. | (847)-843-7500 | www.nichicon.com | PL & PF series, through-hole aluminum electrolytic |
| AVX Corp. | (843)-448-9411 | www.avxcorp.com | TPS series, surface-mount tantalum |
| Sprague | (207)-324-4140 | www.vishay.com | 593D, 594D, 595D series, surface-mount tantalum |
| Sanyo | (619)-661-6835 | www.sanyovideo.com | OS-CON series, through-hole aluminum electrolytic |
| Murata | (800)-831-9172 | www.murata.com | Ceramic chip capacitors |
| Taiyo Yuden | (800)-348-2496 | www.t-yuden.com | Ceramic chip capacitors |
| Tokin | (408)-432-8020 | www.tokin.com | Ceramic chip capacitors |