ZHCST57 May 2023 IWR1843AOP
PRODUCTION DATA
Table 5-1 shows a comparison between devices, highlighting the differences.
| FUNCTION | IWR6843AOP | IWR1843AOP | IWR1843 | IWR1642 | IWR1443 | |
|---|---|---|---|---|---|---|
| Antenna on Package (AOP) | Yes | Yes | — | — | — | |
| Number of receivers | 4 | 4 | 4 | 4 | 4 | |
| Number of transmitters | 33 | 33 | 33 | 2 | 3 | |
| RF frequency range | 60 to 64 GHz | 76 to 81 GHz | 76 to 81 GHz | 76 to 81 GHz | 76 to 81 GHz | |
| On-chip memory | 1.75MB | 2MB | 2MB | 1.5MB | 576KB | |
| Max I/F (Intermediate Frequency) (MHz) | 10 | 10 | 10 | 5 | 5 | |
| Max real sampling rate (Msps) | 25 | 25 | 25 | 12.5 | 12.5 | |
| Max complex sampling rate (Msps) | 12.5 | 12.5 | 12.5 | 6.25 | 6.25 | |
| Device Security1 | Yes | Yes | Yes | Yes | — | |
| Processors | ||||||
| MCU (Arm Cortex-R4F) | Yes | Yes | Yes | Yes | Yes | |
| DSP (C674x) | Yes | Yes | Yes | Yes | — | |
| Peripherals | ||||||
| Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 2 | 1 | |
| Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | |
| Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | |
| Controller Area Network (DCAN) interface | — | 1 | 1 | 1 | 1 | |
| Controller Area Network (CAN-FD) interface | 2 | 1 | 1 | 1 | — | |
| Trace | Yes | Yes | Yes | Yes | — | |
| PWM | Yes | Yes | Yes | Yes | — | |
| Hardware In Loop (HIL/DMM) | Yes | Yes | Yes | Yes | — | |
| GPADC | Yes | Yes | Yes | Yes | Yes | |
| LVDS/Debug2 | Yes | Yes | Yes | Yes | Yes | |
| Hardware accelerator | Yes | Yes | Yes | — | Yes | |
| 1-V bypass mode | Yes | Yes | Yes | Yes | Yes | |
| JTAG | Yes | Yes | Yes | Yes | Yes | |
| Product status | Product Preview (PP), Advance Information (AI), or Production Data (PD) | PD4 | PD4 | PD4 | PD4 | PD4 |