ZHCSLW9 November 2022 ISOW7741-Q1 , ISOW7742-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Channel Isolation | ||||||
| VITH | Input pin rising threshold | 0.7 x VSI | V | |||
| VITL | Input pin falling threshold | 0.3 x VSI | V | |||
| VI(HYS) | Input pin threshold hysteresis (INx) | 0.1 x VSI | V | |||
| IIL | Low level input current | VIL = 0 at INx | –25 | µA | ||
| IIH | High level input current | VIH = VSI(1) at INx | 25 | µA | ||
| VOH | High level output voltage | IO = –4 mA, see Figure 8-1 | VSO(1) – 0.4 | V | ||
| VOL | Low level output voltage | IO = 4 mA, see Figure 8-1 | 0.4 | V | ||
| CMTI | Common mode transient immunity | VI = VSI or 0 V, VCM = 1000 V; see Figure 8-4 | 85 | 100 | kV/us | |